1. Product SearchNoise Suppression Products/EMI Suppression FiltersFerrite Beads/Inductor type filtersNFZ15SG462SN10#

NFZ15SG462SN10#

“#” at the end indicates the package specification code.

< List of part numbers with package codes >
NFZ15SG462SN10B NFZ15SG462SN10D

Murata Icon X Applications

Unsuitable Applications

Please be sure to read and comply with these "Precautions for use."

Specific Applications

Consumer equipment,Medical equipment [GHTF A/B/C] except for implant & surgery & auto injector,Industrial equipment except for transportation & facility & energy equipment

Please refer to Our Website and specifications, etc. for information about the performance, functions, quality, management, and safety required for the above applications, and use Products after confirming the performance and reliability of the actual Product.

Recommended Applications

Consumer equipment

Appearance & Shape

Murata Icon X Specifications

Shape SMD
Size Code (in inch) 0402
Length 1.0mm
Length Tolerance ±0.05mm
Width 0.5mm
Width Tolerance ±0.05mm
Thickness 0.5mm
Thickness Tolerance ±0.05mm
Operating Temperature Range -40℃ to 85℃
Mass(typ.) 0.001g
Number of Circuit 1
Rated Current (at 85℃) 0.27A
DC Resistance(max.) 1.65Ω
DC Resistance 1.25Ω (Typ.)
Impedance (at 900MHz) 4600Ω
Impedance (at 900MHz) Tolerance (Typ.)
Impedance (at 1.7GHz) 1800Ω
Impedance (at 1.7GHz) Tolerance (Typ.)
Size Code (in mm) 1005

Murata Icon X Features

1. NFZ15SG series is designed for noise suppression
   of audio lines such as class D amplifier.
   This product can suppress noise about the range
   from 700MHz to 2GHz without distorting audio waveform.
   We have set the impedance specify frequency as 900MHz
   in this reason.

2. The nickel barrier structure of the external electrodes
   provides excellent solder heat resistance.

3. Low DC resistance of NFZ15SG series meets large current.
   Its rated current ranges from 0.27A to 1.1A

4. Meets 85℃ maximum operating temperature.

Murata Icon X Packaging Information

Packaging Specifications Standard Packing Quantity
B Bulk(Bag) 1000
D 180mm Paper Tape 10000

Download a PDF file of this page