muRata UWB/Bluetooth Low Energy module Type2AB evaluation board.
To connect Type-C USB terminal on the board to PC via USB interface, It's powered and serial port is avairable.
Customer can evaluate RF performance to enter the AT command via serial terminal. If customer re-program the demo-FW into the module, also can evaluate simple TWR and PDoA functions.