1. Product SearchNoise Suppression Products/EMI Suppression FiltersFerrite Beads/Inductor type filtersNFZ18SM251SN10#

NFZ18SM251SN10#

“#” at the end indicates the package specification code.

< List of part numbers with package codes >
NFZ18SM251SN10B NFZ18SM251SN10D

Murata Icon X Applications

Unsuitable Applications

Please be sure to read and comply with these "Precautions for use."

Specific Applications

Consumer equipment,Medical equipment [GHTF A/B/C] except for implant & surgery & auto injector,Industrial equipment except for transportation & facility & energy equipment

Please refer to Our Website and specifications, etc. for information about the performance, functions, quality, management, and safety required for the above applications, and use Products after confirming the performance and reliability of the actual Product.

Recommended Applications

Consumer equipment

Appearance & Shape

Murata Icon X Specifications

Shape SMD
Size Code (in inch) 0603
Length 1.6mm
Length Tolerance ±0.15mm
Width 0.8mm
Width Tolerance ±0.15mm
Thickness 0.8mm
Thickness Tolerance ±0.15mm
Operating Temperature Range -55℃ to 125℃
Mass(typ.) 0.005g
Number of Circuit 1
Rated Current (at 85℃) 1100mA
Rated Current (at 125℃) 1000mA
DC Resistance(max.) 0.19Ω
DC Resistance 0.15Ω (Typ.)
Impedance (at 100MHz) 250Ω
Impedance (at 100MHz) Tolerance ±25%
Size Code (in mm) 1608

Murata Icon X Features

1. NFZ18SM of the audio line of Class D amplifier, etc.
  It is a noise filter that is designed for radiation
   noise suppression.
  By inserting in series with the audio line,
   thereby deteriorating the audio distortion
  possible to attenuate the noise component in
   the vicinity of 100 to 500MHz.

2. The nickel barrier structure of the external electrodes
   provides excellent solder heat resistance.

3. NFZ18SM series low DC Resistance.Large Current in a small.
   The Rated Current is the maximum 1.25A.

4. Corresponds to 125 ℃ maximum use temperature.

Murata Icon X Packaging Information

Packaging Specifications Standard Packing Quantity
B Bulk(Bag) 1000
D 180mm Paper Tape 4000

Download a PDF file of this page