Contributing to higher reliability for vehicle-mounted devices
Supporting temperatures up to 150°C in compliance with AEC-Q200, CERALOCK has electrical characteristics compatible with CAN and other high-precision communication. Designed for high-temperature environments, it is suitable for use near the engine, battery, and similar locations.