APackage of the Murata Electronics Oy's component is one-piece molded plastic package. There is a lid over the top and the volume of the gas cavity is approximately 20 mm3 in SCA 61T and app. 70 mm3 in SCA100T. In our stand-alone SCA125T module the cavity is app. 3,000 mm3.