All substances are composed of atoms and molecules, and these atoms and molecules are in constant motion. The movement changes with temperature, and they become more intense as the temperature rises. As the temperature is lowered, theoretically, the movement of atoms and molecules can be completely stopped. That temperature is called absolute zero. There is no temperature lower than this temperature, minus 273.15 degrees Celsius.
Ex)25°C → Absolute temperature 298.15K