Murata Supplying World's Smallest 0402*-Size 10μF 6.3V-Rated Monolithic Ceramic Capacitor

Murata Supplying World's Smallest 0402*-Size 10μF 6.3V-Rated Monolithic Ceramic Capacitor


Murata Manufacturing Co., Ltd.

President/ Statutory Representative Director: Tsuneo Murata


Murata Manufacturing Co., Ltd. has successfully developed a 0402*-size monolithic ceramic capacitor with a capacitance of 10μF and voltage rating of 6.3V, the smallest of its kind in the world. This product may be used on higher voltage lines than our previously released 4V-rated capacitor, offering increased versatility, requiring less mounting space, and helping to pave the way for smaller and thinner equipment.*Written by inch size. By meter size, it is 1005 size.


The increasingly advanced functionality of mobile phones and other mobile equipment has led to the need for larger numbers of components, which, along with the limited available board space has created a growing need for smaller monolithic ceramic capacitors with higher capacitance. Murata has already released a 4V-rated product, but for higher voltage lines, we have utilized our materials technology to introduce this new 6.3V-rated capacitor.


  • Requires 60% less space for mounting versus our previously released 0603-size 10μF 6.3V capacitor, with a 75% reduction in volume.
  • Offers twice the capacitance (nominal capacitance value) of our previously released 0402-size 4.7μF 6.3V capacitor.
  • Has a higher voltage rating than our previously released 0402-size 10μF 4V capacitor, enabling use for a wider range of circuit voltages.


Mobile phones, small mobile equipment, etc.
Ideal for use as a power line secondary-side decoupling capacitor for mobile phones

Part Number


Electric Characteristics

Nominal capacitance 10μF
Rated voltage 6.3VDC
Operating temperature range -55℃~+85℃
Temperature characteristic X5R characteristic (capacitance change = less than ±15%)
Please contact us to inquire about detailed specifications.

External Size

External Size

1005 size: L=1.0±0.2、W=0.5±0.2、T=0.5±0.2 (mm)


Now being mass-produced

Sample Price

20 yen/unit

Murata in Brief

Murata Manufacturing Co., Ltd. is a worldwide leader in the design, manufacture and sale of ceramic-based passive electronic components & solutions, communication modules and power supply modules. Murata is committed to the development of advanced electronic materials and leading edge, multi-functional, high-density modules. The company has employees and manufacturing facilities throughout the world. For more information, visit Murata's website at