murata EnglishChineseJapanese
Region
GlobalNorth AmericaEurope





Bulk case
space
The bulk case is the packaging material for electronic components used in the bulk feeding system, and may contain electronic components in bulk. Unlike taping packaging, however, electronic components need not be lined up. The case has a volume of 110 x 36 x 12 mm, and can contain a large number of electronic components.
In 1996, a bulk case standard was revised by EIAJ (ET-7201A).
space
roundBulk case specifications
space
way
space
roundNumber of components in the bulk case that comply with EIAJ standards
space
Chip component No. of components (Qty/P)
EIA size code
Dimensions (mm) Bulk case packaging Taping packaging
0402C 1.0 x 0.5 x 0.5 50,000 10,000
0603C 1.6 x 0.8 x 0.8 15,000 4,000
0805C 2.0 x 1.25 x 0.6 10,000 4,000
2.0 x 1.25 x 1.25 5,000 3,000
space
| Bulk feeder | Chip components applicable to the bulk feeding system |

UP