murata EnglishChineseJapanese
Region
GlobalNorth AmericaEurope


Home > Monolithic Ceramic Capacitors > Applicable chips
New Bulk PackagingBulk Pouch
Purpose of the development
Advantages of the Bulk Pouch
How to use the Bulk Pouch
Applicable chips
Contact us
Applicable chips MLCC
       
  itemFlexible for the varying numbers of components in the Bulk Pouch  
  In the Bulk Pouch, you can select the number of chip components to be packaged, according to the methods of assembly and quantities. This allows for supplying of the appropriate models upon sudden changes to the assembly plan. It also makes production more flexible for various models in small quantities, or various models in varying quantities. Additionally, it drastically reduces the problem of component loss, by leaving no partial stock, and/or work-in-process components in the chip mounter. Bulk Pouch  
       
  itemNumber of components packaged in the Bulk Pouch  
 
Chip size (EIA code)
mm
Maximum quantity (pcs)
Stick Standard
0603 (0201) 50,000 -
1005 (0402) - 50,000
1608 (0603) - 15,000
2012 (0805) - 10,000
3216 (1206) - 5,000
 
UP