murata EnglishChineseJapanese
Region
GlobalNorth AmericaEurope


Home > Monolithic Ceramic Capacitors > Mounting stability
New Tape Packaging Embossed Tap
Advantages of Embossed Tape W4P1
Environmentally friendly
Space efficiency
Clean mounting process
Mounting stability
Applicable chips
Contact us
Mounting stability
       
  Prevents electrostatic problems
       
  Embossed Tape is treated for electrostatic-resistance to prevent electrostatic charges that might occur when the cover tape is peeled-off for mounting.
This enables reduction of pick-up problems for the mounting machines, as well as preventing ESD destruction of the semiconductors.
 
       
  itemMeasurement of peeled-off charged electrostatic voltage
  Measurement of peeled-off charged electrostatic voltage
  Provided by Shin-Etsu Polymer Co., Ltd.  
 
  Allows for superior sizing stability and storing stability
       
  Since Embossed Tape faces less variation in pocket size caused by the environment (temperature, humidity), clearance in a pocket is stable.
This gives higher durability of the Embossed Tape when kept in storage under high temperature/high humidity, and contributes to a reduction of pick-up problems when mounting.
 
       
  itemSize variation comparison
    Pocket size variations (Paper Taping vs. Embossed Taping)
  Size variation comparison Size variation comparison
  Pocket size variations were measured after leaving for one day under high temperature/high humidity condition (70°C/85%).
UP