murata EnglishChineseJapanese
Region
GlobalNorth AmericaEurope


Home > Monolithic Ceramic Capacitors > Applicable chips
New Tape Packaging Embossed Tape
Advantages of Embossed Tape W4P1
Environmentally friendly
Space efficiency
Clean mounting process
Mounting stability
Applicable chips
Contact us
Applicable chips MLCC
     
  Can be used for 0402 and 0603mm size
     
  Embossed tape spec can be applied for 2 chip sizes, 0402C and 0603C (mm), as the packaging standards.  
     
  itemTaping spec for applicable chips (mm)
 
Type W P0 P1 E F D0
W4P1 Embossed Taping 4.0 2.0 1.0 0.9 1.8 0.8
W8P2 Paper Taping 8.0 4.0 2.0 1.75 3.5 1.5
  Taping spec for applicable chips
     
  itemApplicable chips and Packaging material for Embossed Tape W4P1
 
Chip size (EIA code)
mm
New Packaging Type Existing Packaging Type
Tape size Packaging material Tape size Packaging material
0402 (01005) W4P1 Electrostatic-resistant treated plastic W8P2 Paper
0603 (0201) W4P1 Electrostatic-resistant treated plastic W8P2 Paper
UP