murata EnglishChineseJapanese
Region
GlobalNorth AmericaEurope


Home > Ceramic Resonators ("CERALOCK") > Technical Trends > Reductions in Mounting Space and Thickness (miniature and thin type)


With the trend toward miniaturization and integrated functions of sets, reduction in mounting space and thickness of the components to be incorporated in equipment is more strongly required.
Through improvement of the processing methods and development of new piezoelectric materials, Murata has promoted miniaturization of ceramic resonators ("CERALOCK"), and now offers designs as small as 0805 (2.5 x 2.0mm/3.2 x 1.3 mm) and as thin as 0.5 mm (1.0 mm) earlier than other manufacturers. You can expect further reduction in size and thickness in the future.
space
Miniture type 2.0 x 1.3mm CSTCG_V
2.5 x 2.0mm CSTCW_X
CSTCW_X_E
3.2 x 1.3mm CSTCE_G
CSTCE_V
Thin type Thickness: 1.0mm CSTCE_G
CSTCE_V
CSTCG_V
Thickness: 0.5mm CSTCW_X_E
space
miniture type Thin type
space
UP