murata EnglishChineseJapanese
地区
GlobalNorth AmericaEurope


会长、社长致辞
一目了然的村田
以数字看村田
特辑 CSR管理与利益相关者的经济关系
环境与村田 人与村田 第三方评论
编者的话
Guideline Comparison Sheet
CSR Report
按据点区分的CSR 报告
CSR Report by business site Back to the List
Murata Amazonia Industria E Comercio Ltda.
据点首页 环境目标与实际成绩 环境数据

Environmental Data 2007
Energy data
Electricity consumption: 631,440 kWh/year
Fuel consumption: 0.03 kl/year
*The fuel consumption values have been obtained by converting the consumptions of heavy oil, kerosene and fuel gas into the equivalent consumption of petroleum. For this purpose, the conversion coefficient for plants in Japan and overseas is the one mentioned in the regular report per "Law Concerning the Rational Use of Energy in Japan".
Waste volume data
Total waste released: 7.6 t/year
Annual mean recycling ratio: 16.1%
*"Recycling ratio" refers to a ratio of waste (including salable waste) sold or recycled to the total amount released (other than a waste that appears not to be coped with by the efforts of Murata).
Water quality data
The management level is strictly enough to meet the target level.
Item Unit Target level Average Max value
Hydrogen ion concentration(pH)   5-9 5.78 5.78
Copper mg/l 1 N.D. N.D.
Iron mg/l 15 1.85 1.85
Nitrogen mg/l 20 1.064 1.064
Sulfate mg/l 1 N.D. N.D.
Zinc mg/l 5 N.D. N.D.
Phenols mg/l 0.5 0.06 0.06
Temperature °C 40 32.2 32.2
*The items lacking a target level are those being subjected to voluntary control.
* Water quality data are the values measured at the final discharge point.
Air quality data
There is not release into air subject to monitoring, and no measurement is performed for this purpose.

Past Environmental Data
FY2006 FY2005

Top of page