murata EnglishChineseJapanese
地区
GlobalNorth AmericaEurope


会长、社长致辞
一目了然的村田
以数字看村田
特辑 CSR管理与利益相关者的经济关系
环境与村田 人与村田 第三方评论
编者的话
Guideline Comparison Sheet
CSR Report
按据点区分的CSR 报告
CSR Report by business site Back to the List
Anamizu Electronics Industries, Ltd.
据点首页 环境目标与实际成绩 环保话题 社会性活动话题 环境数据

No Targets for fiscal 2006 Results from fiscal 2006 Achievement
1 5% reduction of xylene consumption (BM3.65)
FY2006=3.46 g/K pieces
2.88 g/K pieces
2 3% reduction of solvent consumption (BM12.78)
FY2006=12.4 g/K pieces
10.78 g/K pieces
3 2% reduction of electro consumption (BM3.53)
FY2006=3.45 kWh/K pieces
3.31 kWh/K pieces
4 Control of paper consumption (BM3,656)
FY2006=4,000 pieces/month
2,879 pieces/month
5 Control of base tape disposal (BM34)
FY2006=34.0 g/K pieces
33.4 g/K pieces
6 1% reduction of xylene component resin waste oil (BM2.9)
FY2006=2.87 g/K pieces
2.19 g/K pieces
7 1% reduction of cloth with resin disposal (BM1.06)
FY2006=1.05 g/K pieces
0.72 g/K pieces
8 1% reduction of pot with resin disposal (BM1.36)
FY2006=1.35 g/K pieces
0.54 g/K pieces
9 Reshuffling to the lead-free article
The abolition of the product which grazed lead
About 99% reshuffling ×
10 Tree planting promotion and local contribution 1. The maintenance enforcement of the tree
2. Enforcement of the local cleaning
* Achievement
    Criteria
Achieved
× Not Achieved

Top of page