murata EnglishChineseJapanese
地区
GlobalNorth AmericaEurope


会长、社长致辞
一目了然的村田
以数字看村田
特辑 CSR管理与利益相关者的经济关系
环境与村田 人与村田 第三方评论
编者的话
Guideline Comparison Sheet
CSR Report
按据点区分的CSR 报告
CSR Report by business site Back to the List
Asuwa Electronics Industries, Ltd.
据点首页 环境目标与实际成绩 环保话题 社会性活动话题 环境数据

No Targets for fiscal 2006 Results from fiscal 2006 Achievement
1 Electricity consumption reduction by the utility facilities intensive supply system change
(Target of reduction rate: 4.75%)
①Change of vacuum pump operation condition
②Change of exhaust fan operation condition
Result: 5.5%
2 Reduction of the paper consumption
(Target of reduction rate: 42.5%)
Result: 68.8%
3 Reduction of the hazardous substances consumption
①The consumption reduction of solder alloys which contains lead
②The consumption reduction of PA
(Target of reduction rate: ①97% ②1.0%)
Result: ①100% ②25%
4 ①Reduction of quantity of wrapping disposal
(Target of reduction rate?F53.8%)
②Reduction of quantity of disposal plastic
(Target of reduction rate?F9.9%)
Result: ①51.5% ②63%
[①Reason]
The decrease of the results for the production plan.
×
* Achievement
    Criteria
Achieved
× Not Achieved

Top of page