| No |
Targets for fiscal 2006 |
Results from fiscal 2006 |
Achievement |
| 1 |
Reduction of lead included in our products
Reshuffling completion to the non-lead-based products |
|
○ |
| 2 |
Reduction of CO2 emission
Sales amount basic unit 2% reduction (BM FY2005) |
16% reduction |
○ |
| 3 |
Reduction of the raw materials consumption
Raw materials consumption 17% reduction per one product |
23% reduction |
○ |
| 4 |
Reduction of water consumption
Sales amount basic unit 20% reduction (BM FY2000) |
14% reduction
(Because coolant recycling system introduction was late) |
× |
| 5 |
Reduction of paper consumption
Sales amount basic unit 27% reduction (BM FY1998) |
33% reduction |
○ |
| 6 |
Reduction of waste emission
Sales amount basic unit 13% reduction (BM FY2000) |
15% reduction |
○ |
| 7 |
The substantiality of the green supply
The ICP data update of raw materials |
Data update completion |
○ |
| 8 |
Upbringing of the scholar of public qualification
Upbringing of the energy management person |
Five upbringings |
○ |
| 9 |
Contribution to society activity
Various event enforcement such as the environmental beautification activity
|
Enforcement on schedule |
○ |