murata EnglishChineseJapanese
地区
GlobalNorth AmericaEurope


会长、社长致辞
一目了然的村田
以数字看村田
特辑 CSR管理与利益相关者的经济关系
环境与村田 人与村田 第三方评论
编者的话
Guideline Comparison Sheet
CSR Report
按据点区分的CSR 报告
CSR Report by business site Back to the List
Iwami Murata Manufacturing Co., Ltd.
据点首页 环境目标与实际成绩 环保话题 社会性活动话题 环境数据

Environmental Data 2007
Energy data
Electricity consumption: 8,164,296kWh/year
Fuel consumption: 229kl/year
*The fuel consumption values have been obtained by converting the consumptions of heavy oil, kerosene and fuel gas into the equivalent consumption of petroleum. For this purpose, the conversion coefficient for plants in Japan and overseas is the one mentioned in the regular report per "Law Concerning the Rational Use of Energy in Japan".
Waste volume data
Total waste released: 183t/year
Annual mean recycling ratio: 100%
*"Recycling ratio" refers to a ratio of waste (including salable waste) sold or recycled to the total amount released (other than a waste that appears not to be coped with by the efforts of Murata).
Water quality data
The management level is strictly enough to meet the target level.
Item Unit Target level Average Max value
Hydrogen ion concentration(pH)   5.8-8.6 7.8 7.4-8.4
Suspended Solids(SS) mg/l 200 4.7 6.0
Chemical Oxygen Demand(COD) mg/l 160 8.5 16.0
Biochemical Oxygen Demand(BOD) mg/l 160 1.9 5.3
n-hexane(mineral oil) mg/l 5 N.D. 0.6
Copper mg/l 3 0.009 0.015
Zinc mg/l 2 0.029 0.042
Soluble iron mg/l 10 0.67 1.30
Soluble manganese mg/l 10 0.16 0.29
Number of coliform groups Number/cm3 3,000 91 250
Lead mg/l 0.1 N.D. 0.02
Nickel mg/l - N.D. 0.011
Tin mg/l - N.D. N.D.
Barium mg/l - N.D. 0.06
Dichloromethane mg/l 0.2 N.D. N.D.
Carbon tetrachloride mg/l 0.02 N.D. N.D.
1,2-dichloroethane mg/l 0.04 N.D. N.D.
1,1,1-trichloroethane mg/l 3 N.D. N.D.
1,1,2-trichloroethane mg/l 0.06 N.D. N.D.
1,1-dichloroethylene mg/l 0.2 N.D. N.D.
Trichloroethylene mg/l 0.3 N.D. 0.003
Tetrachloroethylene mg/l 0.1 N.D. N.D.
* N.D.: not greater than minimum limit of determination (Not Detected)
*The items lacking a target level are those being subjected to voluntary control.
*Target levels are taken from the strictest values stipulated by laws and Shimane Prefecture regulations.
*Water quality data are the values measured at the final discharge point.
Air quality data
There is not release into air subject to monitoring, and no measurement is performed for this purpose.
Amount released or transported of substances to be subjected to PRTR
(t/year)
Chemical compound name Amount released Amount transferred
Atmosphere Public waters Soil Landfill Sewage Waste Recycling
Lead and its compounds 0.0 0.0 0.0 0.0 0.0 0.0 0.5
* The "amounts released or transported of substance subjected by PRTR" have been calculated in compliance with the PRTR law in Japan. The results have been rounded off to the order of 0.1 ton.

Past Environmental Data
FY2006 FY2005

Top of page