| No |
Targets for fiscal 2006 |
Results from fiscal 2006 |
Achievement |
| 1 |
Substantiality of the environmental management system
(Changing to the multi-site certification) |
We finished a change to the multi-site certification. |
○ |
| 2 |
Eco-friendly design
(Miniaturization of the product)
(Development of the eco-friendly type product) |
We achieved miniaturization more than volume ratio 20% with the capacitor of two kinds.
We developed three products. |
○ |
| 3 |
Reduction of CO2 discharge
(Production amount basic unit 6% reduction BM FY2005) |
9% reduction
(Achievement rate: 150%) |
○ |
| 4 |
Reduction of waste volume
(Total amount 16% reduction BM FY2005) |
6% increase
Because the outbreak of the reproduction trouble of the waste oil and some measures of the abolished plastic recycling were delayed. |
× |
| 5 |
Enforcement of the local contribution activity
(It is opened yard green tract of land <camellia / cherry tree> to the public)
(Enforcement of the environmental learning for the local primary and secondary student) |
We carried out opening it to the public in April, 06 and March, 07.
We carried out science / environmental learning in four elementary schools in Hikawacho. |
○ |