| No |
Targets for fiscal 2006 |
Results from fiscal 2006 |
Achievement |
| 1 |
Reduction of CO2 discharge
To reduce 3% in sales amount basic unit ratio against FY2005. |
6% increase
All the measures of the energy saving carried it out as scheduled and got a predetermined energy-saving effect (reduction of 525MWh), but became unachieved because anchor product took place of the new product of the complicated / large size. |
× |
| 2 |
Reduction of the package
Decorative box more than rate 85% |
Achieved |
○ |
| 3 |
Reduction of waste volume
1.7% reduction |
5% reduction |
○ |
| 4 |
Promotion of the development of eco-friendly product |
We decided tray packing and the new specifications of the decoration box and we introduced it and started. |
○ |
| 5 |
Community contribution |
- For the fifth grader of the Kawakitacho Tachibana elementary school, we performed environmental learning and plant tour.
- We approved of a lot of flowers movement of Komatsu-shi and installed some planters in the vicinity of Komatsu Station East passage.
|
○ |