murata EnglishChineseJapanese
地区
GlobalNorth AmericaEurope


会长、社长致辞
一目了然的村田
以数字看村田
特辑 CSR管理与利益相关者的经济关系
环境与村田 人与村田 第三方评论
编者的话
Guideline Comparison Sheet
CSR Report
按据点区分的CSR 报告
CSR Report by business site Back to the List
Murata Electronics Singapore (Pte.) Ltd.
据点首页 环境目标与实际成绩 环保话题 社会性活动话题 环境数据

Environmental Data 2007
Energy data
Electricity consumption: 114,267,699kWh/year
Fuel consumption: 984kl/year
*The fuel consumption values have been obtained by converting the consumptions of heavy oil, kerosene and fuel gas into the equivalent consumption of petroleum. For this purpose, the conversion coefficient for plants in Japan and overseas is the one mentioned in the regular report per "Law Concerning the Rational Use of Energy in Japan".
Waste volume data
Total waste released: 2,029t/year
Annual mean recycling ratio: 43.8%
*"Recycling ratio" refers to a ratio of waste (including salable waste) sold or recycled to the total amount released (other than a waste that appears not to be coped with by the efforts of Murata).
Water quality data
The management level is strictly enough to meet the target level.
Item Unit Target level Average Max value
Hydrogen ion concentration(pH)   6-9 7.8 7.23-8.53
Suspended Solids(SS) mg/l 400 23 150
Chemical Oxygen Demand(COD) mg/l 600 60 128
Biochemical Oxygen Demand(BOD) mg/l 400 20 72.9
Total Dissolved Solids(TDS) mg/l 3,000 1,720 2,808
Sulfate mg/l 1,000 265 612
Fat and oil(hydrocarbon) mg/l 60 N.D. N.D.
Fat and oil (glyceride) mg/l 100 1 17
Barium mg/l 10 0.6 2.5
Nickel mg/l 10 2.0 6.0
Tin mg/l 10 0.3 1.8
Bolon mg/l 5 1.4 2.8
Chloride (as Chloride Ion) mg/l 1,000 413 752
* N.D.: not greater than minimum limit of determination (Not Detected)
*Water quality data are the values measured at the final discharge point.
Air quality data
The management level is strictly enough to meet the target level.
Item Unit Target level Average Max value
Ammonia and ammonium compounds mg/Nm3 76 0.05 0.1
Sulfuric acid(as SO3) mg/Nm3 100 N.D. N.D.
Dust mg/Nm3 100 7.16 28.7
Carbon monoxide mg/Nm3 625 19.91 81.3
Nitrogen Oxides(NOx) mg/Nm3 700 50.7 50.7
Copper and its compounds mg/Nm3 - N.D. N.D.
Benzene mg/Nm3 5 0.105 0.42
Cyclohexane mg/Nm3 - N.D. N.D.
Dibutyl phthalate mg/Nm3 - N.D. N.D.
*N.D. : not greater than minimum limit of determination (Not Detected)
*The items lacking a target level are those being subjected to voluntary control.
*Air quality data are the values measured at the exhaust point.
Past Environmental Data
FY2006 FY2005

Top of page