murata EnglishChineseJapanese
地区
GlobalNorth AmericaEurope


会长、社长致辞
一目了然的村田
以数字看村田
特辑 CSR管理与利益相关者的经济关系
环境与村田 人与村田 第三方评论
编者的话
Guideline Comparison Sheet
CSR Report
按据点区分的CSR 报告
CSR Report by business site Back to the List
Murata Electronics (Thailand), Ltd.
据点首页 环境目标与实际成绩 环保话题 社会性活动话题 环境数据

No Targets for fiscal 2006 Results from fiscal 2006 Achievement
1 Decrease abandon product in D-Tuner product
Target: < 1,798 ppm
843.67 ppm
2 Reuse waste IC from ACP in D-Tuner product
Target: 90% of waste IC
95.53%
3 Reduce silicone waste by compare quantity of payout and SCM in D-Tuner product
Target: Reduce 10% result from Jan-Mar. '06
39.07%
4 Control electric consumption of HV-PWS product
Target: reduce 5% from 05F2
-9.02% ×
5 Reduce case NU discards at model line in HVT product
Target: < 239 pcs./month
166.33  pcs./month
6 Reduce resin using at potting process in HVT product
Target: < 294.5 kg/month
252.60 kg/month
7 Reduce using electrical power in HVT product
Target: > 450 Baht/month
0 Bath/month ×
8 To decrease of the electrical usage (Furnace SFF-4) in Buzzer product
Target: < 0.56 Kwh / 1,000 pcs
0.55 kwh / 1,000 pcs
9 To decrease the defective ratio from EXP in Buzzer product
Target: < 0.25%
0.23%
10 Decrease cost of NG material cause from "material drop" and "part remain" from production line of in SW-PWS product
Target: < 10,550 Baht
23,016.17 Baht ×
11 Reduce repairing product case "part fitting" that cause from manual insertion process in SW-PWS product
Target: < 416 ppm
436.17 ppm ×
12 Reduce product NG from production line in SW-PWS product
Target: < 114,038 Baht
166,556.67 Baht ×
13 Reduce resin discard in High voltage capacitor product
Target: < 0.0101 kg/kpcs.
0.0046 kg/kpcs.
14 To reduce processing material in production line in Focus product
Target: > 66% from 05F2
74%
15 Reduce energy consumption in Focus product
Target: < 10% / pcs
16% ×
16 To cancel the usage of 6 Air Dryers from 12 air Dryers
Target: 6 set from 12 set in 06F
6 set
17 Reduce Electrical energy consumption in Office
Target: 100,000 Baht/month
71,006.52 Baht/month ×
18 Reduce combustible waste in office supply
Target: <10% from 05F2 <period 06
21% ×
19 Reduce chemicals used in office
Target: 20% (Kg. / unit) from 05F
0% ×
20 Control water usage in Canteen
Target: not over SCM
Over SCM ×
* Achievement
    Criteria
Achieved
× Not Achieved

Top of page