| No |
Targets for fiscal 2006 |
Results from fiscal 2006 |
Achievement |
| 1 |
6% reduction of the electricity consumption
(The number of the production basic unit 05F ratio) |
14% reduction |
○ |
| 2 |
3% reduction of VOC consumption
(The number of the production basic unit 05F ratio) |
IPA: 19% reduction
Acetone: 40% increase
Xylene: 58% reduction |
× |
| 3 |
The reduction of the defective article discharge |
| Kind |
Reduction rate |
B/M |
Defectiveness rate |
| LQW15A |
37% |
2.43% |
1.53% |
| LQW18A |
91% |
0.97% |
0.09% |
| DLW21H |
91% |
0.77% |
0.07% |
|
○ |
| 4 |
2% reduction of paper consumption
(The quantity of 05F purchase ratio) |
16% reduction |
○ |
| 5 |
The realization of the reduction in cost that promoted redeuce and reuse.
Target: 2,962,000 yen |
The achievement degree: 144% |
○ |
| 6 |
The improvement of the environmental management level |
Enforcement as scheduled
|
○ |
| 7 |
Tree planting |
Enforcement as scheduled
|
○ |
| 8 |
Area / contribution to society activity
①Participation to Lake Izunuma / Uchinuma clean campaign: twice a year
②Cleaning around the factory: twice a year
③Cleaning around the Naganuma Park: once a year
④Enforcement of the environmental learning |
Enforcement as scheduled
|
○ |