murata EnglishChineseJapanese
Region
GlobalNorth AmericaEurope




power.gif

rc2.gif

The choke coil must have low direct resistance since a large current flows through it.
In particular, a 1 A or more current flows through a GSM. Thus, a winding type coil of large rated current is suitable.

black.gif Recommended Coils
  • Winding
    • LQW15A Series
    • LQW18A Series
    • LQW2BH Series
  • Multilayer
    • LQG15H Series
match.gif

A multi-layer type coil is generally used.
A thin film type coil is suitable if tight inductance tolerance is required.

black.gif Recommended Coils
  • Multilayer
    • LQG15H Series
  • Film
    • LQP15M Series
22.gif

UP