The matching coil should be a high-Q type coil to reduce signal losses.
It should be a tight inductance tolerance type coil to improve the
delay characteristics.
A winding type coil is suitable if high Q characteristics are required.
A film type coil is suitable if tight inductance tolerance is required.
Recommended Coils
- Winding
- LQW15A Series
- LQW18A Series
- Film
- Multilayer
|
|