murata EnglishChineseJapanese
Region
GlobalNorth AmericaEurope




lna.gif

rc2.gif

A winding type or multi-layer type coil is suitable since large current flows through the coil.

black.gif Recommended Coils
  • Winding
    • LQW15A Series
    • LQW18A Series
  • Multilayer
    • LQG15H Series
match.gif

The matching coil should be a high-Q type or tight inductance tolerance type coil for improved reliability, in principle.
A thin film type coil is suitable to a receiver circuit, in particular, which requires tight inductance tolerance.

black.gif Recommended Coils
  • Film
    • LQP15M Series
  • Winding
    • LQW15A Series
    • LQW18A Series
  • Multilayer
    • LQG15H Series
19.gif



UP