| |
Structure |
Features |
Suitable applications |
Part Number |
| Inductance
Range |
Winding
Internal construction
•Vertical winding
•Horizontal winding |
High Q
Large current |
IF Impedance matching
RF Oscillation circuit
IF Choke
Circuits where large currents flow (IPA, LNA)
Circuits where high Q characteristics (DCC, LNA) |
LQW18A
(1.6x0.8mm)
LQW2BH
(2.0x1.5mm)
LQW31H
(3.2x1.6mm) |
Film
Internal construction |
Small and thin
Low L deviation
Good high-frequency-range characteristics |
RF/IF Impedance matching
RF Oscillation circuit
RF Choke
Circuits requiring tight inductance tolerance (PA, LNA, NCO) |
LQP03T
(0.6x0.3mm)
LQP15M
(1.0x0.5mm) |
Multilayer
Internal construction |
Small
Low price
Good high-frequency-range characteristics |
RF/IF impedance matching
RF oscillation circuit
RF choke |
LQG15H
(1.0x0.5mm)
LQG18H
(1.6x1.8mm) |