murata EnglishChineseJapanese
Region
GlobalNorth AmericaEurope


Top Commitment
Recognizing Murata
Murata by the Numbers
Feature CSR Management Economic Relations with Stakeholders
Murata and the Environment Murata and People Third-Party Comments
Editorial Policies
Guideline Comparison Sheet
CSR Report
CSR Report by business site
CSR Report by business site Back to the List
Komatsu Murata Manufacturing Co., Ltd.
Profile Targets and Results Environmental Activities Social Activities Environmental Data

Environmental Data 2007
Energy data
Electricity consumption: 16,895,841 kWh/year
Fuel consumption: 184 kl/year
*The fuel consumption values have been obtained by converting the consumptions of heavy oil, kerosene and fuel gas into the equivalent consumption of petroleum. For this purpose, the conversion coefficient for plants in Japan and overseas is the one mentioned in the regular report per "Law Concerning the Rational Use of Energy in Japan".
Waste volume data
Total waste released: 296 t/year
Annual mean recycling ratio: 100%
*"Recycling ratio" refers to a ratio of waste (including salable waste) sold or recycled to the total amount released (other than a waste that appears not to be coped with by the efforts of Murata).
Water quality data
The management level is strictly enough to meet the target level.
Item Unit Target level Average Max value
Hydrogen ion concentration(pH)   5.8-8.6 7.9 7.8-8.1
Suspended Solids(SS) mg/l 120 N.D. 6
Chemical Oxygen Demand(COD) mg/l 80 3.0 5.9
Biochemical Oxygen Demand(BOD) mg/l 80 2.0 4.8
n-hexane(mineral oil) mg/l 5 N.D. 0.6
Copper mg/l 3 0.06 0.19
Zinc mg/l 2 0.20 0.43
Soluble iron mg/l 10 N.D. N.D.
Total chromium mg/l 2 N.D. N.D.
Hexavalent chromium mg/l 0.5 N.D. N.D.
Cadmium mg/l 0.1 N.D. N.D.
Lead mg/l 0.1 N.D. N.D.
1,1,1-trichloroethane mg/l 3 N.D. N.D.
Trichloroethylene mg/l 0.3 N.D. N.D.
Benzene mg/l 0.1 N.D. N.D.
*N.D. : not greater than minimum limit of determination (Not Detected)
*Target levels are taken from the strictest values stipulated by laws, Ishikawa Prefecture regulations and Komatsu city regulations.
*Water quality data are the values measured at the final discharge point.
Air quality data
The management level is strictly enough to meet the target level.
Item Unit Target level Average Max value
Soot and dust g/Nm3 0.3 N.D. N.D.
Nitrogen Oxides(NOx) ppm 180 73 86
*N.D.: not greater than minimum limit of determination (Not Detected)
*The items lacking a target level are those being subjected to voluntary control.
*Air quality data are the values measured at the exhaust point.
Amount released or transported of substances to be subjected to PRTR
Any substance to be subjected to PRTR is used in an amount that necessitates registration.

Past Environmental Data
FY2006 FY2005

Top of page