|
 |
| No |
Targets for fiscal 2006 |
Results from fiscal 2006 |
Achievement |
| 1 |
Reduction of electricity usage
To reduce sales amount basic unit ratio 11.8% in FY2000 and assume it 0.473 kWh/ yen |
0.324 kWh/yen |
○ |
| 2 |
Reduction of PPC paper usage
To reduce ratio 20% in FY2002 and to 456,000 pieces / year
|
425,000 pieces |
○ |
| 3 |
To reduce waste discharge ratio 3% in a sales amount basic unit in 2003 and assume it 24.25. |
Unachieved with sales amount basic unit 31.95. The main cause is increase of disposal packing materials by the part mark increase |
× |
|
| |
Criteria |
| ○ |
Achieved |
| × |
Not Achieved |
|
|