murata EnglishChineseJapanese
Region
GlobalNorth AmericaEurope


Top Commitment
Recognizing Murata
Murata by the Numbers
Feature CSR Management Economic Relations with Stakeholders
Murata and the Environment Murata and People Third-Party Comments
Editorial Policies
Guideline Comparison Sheet
CSR Report
CSR Report by business site
CSR Report by business site Back to the List
Wuxi Murata Electronics Co., Ltd.
Profile Targets and Results Environmental Activities Social Activities Environmental Data

No Targets for fiscal 2006 Results from fiscal 2006 Achievement
1 Reduction of electricity consumption
Electricity reduction of production and utility facilities
64.4 kWh/KRMB (It is FY2005 ratio 5% reduction in a value-added basic unit)
55.7 kWh/KRMB
2 Reduction of the chemical substances for process drainage processing
1.81g/ton
2.00g/ton ×
3 Reduction of waste discharge
Value-added basic unit 5% reduction of the inning waste (0.26→0.25KG/KRMB)
The value-added basic unit 5% reduction of the waste discharge gross weight (1.59→1.51KG/KRMB)
The inning waste : 0.17KG/KRMB

The waste discharge gross weight : 0.97KG/KRMB
4 The improvement of the tree planting level
Realization of the tree planting and beautification
Enforcement as scheduled
5 Contribution to society in the environment
The enforcement of the environmental education for local inhabitants
We carried out an environmental education for a farmer resident in a farmer apartment.
6 The improvement of the EHS regime
A pass of the ISO14001 surveillance
The certification acquisition of OHSAS18001
We acquired the certification in ISO14001:2004.
We acquired the certification of OHSAS18001.
* Achievement
    Criteria
Achieved
× Not Achieved

Top of page