murata EnglishChineseJapanese
Region
GlobalNorth AmericaEurope




logo Examples of Noise Suppression in Notebook PCs


Noise Suppression Model

Noise suppression methods are introduced in each example listed on the right.

To view product details, click on any product below to go to the "EMIFIL®" catalog page for that product.
Noise Emission Status
Noise Suppression Model
 
Improving the Case Shielding and GND Connection
Installing EMI filters on Interface Cable Ports
Installing EMI Filters on the DC Power Supply Input
Installing EMI filters in the LCD Panel
Improving the External Card GND
 
Examples of Noise Suppression for USB

d2_2.gif
A notebook PC has a limited space for components. Therefore, it is important to first make a good shield, and then install EMI filters. Conductive plating is applied to the plastic case, and a metal plate is installed above and below the PCB. To suppress noise on the interface cable, the metal plate and GND are connected around the end of the cable with installed EMI filters.

High noise levels also radiate from the LCD unit due to the many bus lines connecting the graphic controller and LCD driver. Therefore, EMI filters such as Chip Ferrite Bead are installed on the bus lines. The cable connecting the LCD and main board also emits high noise levels, so also must be shielded.

In the external slot used for PCMCIA cards, the GND for the card and the main board GND need to be connected with low impedance at high frequency. The card slot is also shielded with a metal plate.


UP