murata EnglishChineseJapanese
Region
GlobalNorth AmericaEurope




logo.gif Examples of Noise Suppression in CD-ROM Drives


Installing EMI Filters on Bus Lines

Bus lines contain many lines that switch on and off simultaneously. Especially on data and address bus lines, an instantaneous large current flows into the GND and power supply lines. Therefore, it is necessary to suppress the current flow on the signal lines. The BLM Series (Chip Ferrite Bead) is generally used for this purpose. On the control bus line, especially at high operating speeds and high noise levels, a filter with resistance components is used, such as the NFR21G Series (Chip "EMIFIL®").
Noise Emission Status
Noise Suppression Model
   
Installing EMI Filters on the Headphone Output Port
Installing EMI Filters on the Clock Line
Installing EMI Filters on Bus Lines
Installing EMI Filters on Oscillator Output
Installing EMI Filters on Interface Cable Ports
Installing EMI Filters on the DC Power Supply Input and Line

d3_5.gif
Noise suppression effects produced when installing the BLM18AG601SN1
(Chip Ferrite Bead, 600 ohms at 100 MHz) on the data bus lines
d3_5b.gif
Before installing
the EMI filter
Before installing the EMI filter
The many signal lines of a data bus switch on and off simultaneously. This causes instantaneous large return currents to flow into the GND and power supply line, resulting in noise generation. To suppress current flow on the bus lines, the BLM18AG601SN1 (Chip Ferrite Bead, 600 ohms at 100 MHz) is installed on the data bus lines. This suppresses the noise level by approximately 3 to 4 dB. Since the operating speed of the bus lines is relatively low in this example, a Chip Ferrite Bead(Standard Type) is used. However, when a filter with excessively high impedance is used on a high-speed data bus line, the signal waveform is distorted, causing the circuit to malfunction. Therefore, using a Chip Ferrite Bead(For High-speed Signals) is most effective.
After installing
the EMI filter
After installing the EMI filter

UP