murata EnglishChineseJapanese
Region
GlobalNorth AmericaEurope




logo Examples of Noise Suppression in Printers


Installing EMI filters on Bus Lines

Bus lines contain many lines that switch on and off simultaneously. This causes instantaneous large currents to flow into the GND and power supply lines through the data and address. Therefore, it is necessary to suppress the current flow on the signal lines. The BLM Series (Chip Ferrite Bead) is generally used for this purpose. On the control bus line, especially at high operating speeds, the BLMxxB Series (Chip Ferrite Bead for high-speed signal lines that features a steep impedance rising) is used. On bus lines with high-level noise, the NFM21G Series (Chip "EMIFIL®") is sometimes used.

The radiation spectrum of noise generated from bus lines resembles that of noise generated from the motor. It is important to check which of the motor or bus lines is the source of the noise and then install EMI filters.
Noise Emission Status
Noise Suppression Model
   
Improving the GND
Installing EMI filters on the Parallel Interface
Installing EMI filters on the
DC Power Supply Input and Lines
Installing EMI filters on Motor Control Lines
Installing EMI filters on the Clock Line
Installing EMI filters on Bus Lines
Installing EMI filters on the IC Power Supply Line
   
Examples of Noise Suppression for USBs

d6_8.gif

UP