murata EnglishChineseJapanese
Region
GlobalNorth AmericaEurope




logo Examples of Noise Suppression in USBs


Noise Suppression Model

Noise suppression methods are introduced in each example listed on the right. To view product details, click on any product below to go to the "EMIFIL®" catalog page for that product.


The USB performs differential transmission of signals, and provides two transmission modes of 1.5 Mbps and 12 Mbps. These modes are used based on the peripheral connected. Since noise must be suppressed without distorting the signal waveform, it is necessary to suit the noise suppression to the transmission mode.
Noise Emission Status
Noise Suppression Model
   
Examples of Transmitted Waveform and
Noise Suppression Effects in 1.5 Mbps Equipment


Examples of Transmitted Waveform and
Noise Suppression Effects in 12 Mbps Equipment

ƒmƒCƒY‘΍ô“à—e‚̃Oƒ‰ƒtƒBƒN

Generally, the BLMxxB Series (Chip Ferrite Bead) is installed on the signal lines, while the BLMxxP Series (Chip Ferrite Bead) is installed on the power supply/GND lines. However, if a chip ferrite bead with large impedance is used on 12Mbps-circuit signal lines, where signals are transmitted at relatively high speeds, the signal waveform is distorted, possibly preventing the system from operating. Therefore, when noise cannot be suppressed using a chip ferrite bead with small impedance, the DLP3216S Series (Chip Common Mode Choke Coil) is used.

UP