murata EnglishChineseJapanese
Region
GlobalNorth AmericaEurope




logo Examples of Noise Suppression in AC Power Supplies


Suppression against Strong Differential Noise

The figures below show examples of noise suppression in inverter power supplies for lighting equipment. Since low-frequency differential mode noise is high, noise filters are installed as shown in figures (b), (c), and (d).

Differential mode inductance is increased by adding more differential mode choke coils in figure (b), adding another common mode choke coil in figure (c), and increasing the size of the common mode choke coil in figure (d). The reason why a common mode choke coil contains differential mode inductance is that magnetic flux caused by differential mode current does not entirely cancel out because it produces leakage flux.

One would think that a capacitor with a larger constant should be used for suppression against differential mode noise. However, increasing the X-capacitor’s capacitance causes a problem of increased reactive current. In addition, increasing the Y-capacitor’s capacitance causes a problem of increased leakage current. For these reasons, a capacitor with very large capacitance cannot be used. Therefore, when differential mode noise is strong, it is necessary to increase differential mode inductance as shown in figures (b), (c), and (d). However, using the suppression methods shown below causes problems with the increased number of components, with the mounting area, and with the cost. To solve these problems, a choke coil with unchanged common mode inductance and increased differential mode inductance is in demand.
Noise Emission Status
for Switching Power Supplies
Noise Suppression Model
for Ordinary Switching Power Supplies
   
Noise Tendencies in Switching Power Supplies
Examples of Conventional Suppression
against Strong Differential Mode Noise
Effective Suppression Methods against
Differential Mode Noise using Hybrid Choke Coils
Examples of Confirming the Effectiveness
of Hybrid Choke Coils
 
< References >
Differential Mode Noise and Common Mode Noise
Functions of Respective Noise Filters
Reasons Why Common Mode Choke Coils
Contain Differential Mode Inductance

k3_4e.gif

UP