New inductance variation for High Q 0805 size wound inductor LQW2BAN_00 series

  • Inductors

05/10/2015

New inductance variation for High Q 2015(mm) wound inductor LQW2BAN series

Overview

Murata has increased its lineup of high Q-type 0805 size(2.0 mm × 1.5 mm) winding-type inductors in the LQW2BAN_00 series.

  

Background

Since priority is given to high Q characteristics in inductors used in set-top boxes and cellular phone base stations, large inductors such as the 2.0 mm × 1.25 mm or 2.5 mm × 2.0 mm size are mainly used. We leveraged our unique winding technique to introduce the LQW2BAN_00 series (2.0 mm × 1.5 mm), which has high Q characteristics. With this increase in the lineup of inductance in this series, we have composed a lineup with a broad L value and a total of 35 items, which will help to further increase circuit design freedom.

  

Features

Increased design freedom afforded by a broad lineup of 35 items
Excellent Q characteristics unique to winding-type inductors
The industry’s highest allowable current for the size, providing compatibility for high-current applications

Compatible with a wide range of inductance (3.2 nH to 200 nH)

  

Applications

Set-top boxes, cellular phone base stations, etc.
  

Parts List

LQW2BAN_00 Series
See here for the series lineup.
See here for the spec sheet (including precautions, mounting information and packaging).
 

Production

Available for mass production


Murata in Brief

Murata Manufacturing Co., Ltd. is a worldwide leader in the design, manufacture and sale of ceramic-based passive electronic components & solutions, communication modules and power supply modules. Murata is committed to the development of advanced electronic materials and leading edge, multi-functional, high-density modules. The company has employees and manufacturing facilities throughout the world. For more information, visit Murata's website at www.murata.com

Subscribe to Product & Event News

Sign Up for Our Free Email Newsletter