Murata’s IRQ DC-DC converters deliver leading reliability for railway & industrial applications

  • Power Products

28/06/2017

Murata’s IRQ DC-DC converters deliver leading reliability for railway & industrial applications

Murata is introducing the first in a series of encapsulated DC-DC converters designed specifically for industrial and railway applications from Murata Power Solutions. The IRQ series delivers the latest technology in fixed frequency power conversion available in the industry. The advanced electrical and mechanical design of the IRQ series modules provides high reliability power conversion in the most demanding rail and industrial applications. The industry-standard quarter brick offers packaging and pin configuration options that allow the system designer to choose the most effective solution for cooling and power delivery. Additional features include On/Off control options, reinforced insulation, 3KVdc isolation, and options for mounting a heat sink or cold wall application.

The IRQ series delivers fully regulated DC outputs of 5, 12, or 24Vdc at 100 Watts. The converters’ 3:1 wide input range of 57.6 to 160Vdc meets the requirements of EN50155 for nominal Vin voltages of 96Vdc and 110Vdc including brownout and transient conditions. Each module is designed to deliver full power with efficiencies reaching 87% at 12Vout.

With their encapsulated design, Murata’s IRQ converters are shock and vibration tolerant, and offer improved EMI and excellent thermal performance. Standard and flanged baseplate options offer improved thermal management for many applications.

The IRQ series power modules are ideally suited for applications in railway systems and industrial applications that require power conversion from either 96Vdc or 110Vdc bus voltages.

The industrial and rail markets are set to drive significant growth in the electronics sector over the next five years. These applications will require efficient and highly reliable power conversion. Murata’s IRQ modules are ideally suited for these applications.

The IRQ series’ combination of architectural design, component selection, package design, and assembly techniques are proprietary to Murata Power Solutions. This combination produces the highest levels of performance and reliability in the industry.

Murata in Brief

Murata Manufacturing Co., Ltd. is a worldwide leader in the design, manufacture and sale of ceramic-based passive electronic components & solutions, communication modules and power supply modules. Murata is committed to the development of advanced electronic materials and leading edge, multi-functional, high-density modules. The company has employees and manufacturing facilities throughout the world. For more information, visit Murata's website at www.murata.com

Subscribe to Product & Event News

Sign Up for Our Free Email Newsletter