A PTC thermistor for the 1608 size heater – the smallest class in the industry
“Micro-heater”– an ultra-miniature ceramic heater

microheater

28/03/2017

Overview

Murata commercialized the “Micro-heater” – the world’s smallest class (1.6 × 0.8× 0.68 mm) of ultra-miniature ceramic heater used as a PTC thermistor for a heater, and commenced mass production in November 2016. This product is to be exhibited at Murata’s booth at “Medtec Japan 2017,” which is scheduled to commence on April 19.


Background

Along with the heightened interest in health care, and the increasing diversification of health appliances and electrical beauty appliances, components used for a heater function are required to have a high degree of mounting freedom and also the ability to effectively heat the necessary location. In order to meet these needs of the market, Murata developed the “Micro-heater” ultra-miniature chip ceramic heater of size 1.6 × 0.8× 0.68 mm, which consists of a heater PTC thermistor encapsulated in insulating resin.
Because this device is small, it has high heat response. Also, because the flat top surface, which has high electrical insulation, is placed into intimate contact with the mounting surface, it is possible to directly and efficiently heat the necessary location. In addition, if multiple devices are arranged side by side, it is possible to create heaters of various shapes, and also contribute to greater freedom of design.
Because this device generates heat using only a low voltage, electric power can be used without waste. This energy-saving design also enables the device to be powered by a dry battery (1.5 VDC). Also, because of the self-temperature control function possessed by PTC ceramic material, the temperature does not rise significantly higher than that near the Curie point, so it can be said that this device is simple and also very safe.


Application

  • Health care and health appliances
  • Beauty appliances
  • General electronic appliances
  • Temperature compensating circuit employing heating


Features

  • Ultra-miniature: 1608 size
  • High temperature response
  • Has a high degree of mounting freedom, and efficiently heats the target location.
  • Wastes little electric power, and can also be powered by a dry battery (1.5 VDC).
  • High degree of safety due to the self-temperature-control function of PTC ceramics.

Electric characteristic


     Item Specification 
    Resistance at 25℃ 2.2 – 68 ohm (7 types)
    Curie point 85 – 105 °C
    Max voltage 2 – 6 V
    External size
    1.6 × 0.8 × 0.68mm

External size:1.6×0.8×0.68mm

    Dimension


Site URL for the product

Micro Heater
http://www.murata.com/en-global/products/thermistor/ptc/ftp
Micro Heater Recommended Sensors
Murata in Brief

Murata Manufacturing Co., Ltd. is a worldwide leader in the design, manufacture and sale of ceramic-based passive electronic components & solutions, communication modules and power supply modules. Murata is committed to the development of advanced electronic materials and leading edge, multi-functional, high-density modules. The company has employees and manufacturing facilities throughout the world. For more information, visit Murata's website at www.murata.com