Commercialization of a new type of NTC thermistor
with flexible leads and faster thermal response

NXF_E Series

24/07/2017

Overview

Murata has improved its NXF series of thermal string type NTC thermistors with flexible leads, and commercialized it as a new type (NXF*15******E*****).
This product is intended for use in applications such as automotive onboard equipment and consumer equipment. Production is scheduled to commence in September 2017.


Background

The NXF series of thermal string type NTC thermistors with flexible leads is a series of electronic components for detecting and measuring temperature. These sensors feature one of the industry’s smallest sensor heads, realizing compact size and fast thermal response.
The new type (NXF*15******E*****) thermistor has 25% faster thermal response (compared to the hot constant of the previous model), which has been realized by selecting an appropriate wire material and internal construction. It is thus optimum for detecting the temperature at a point separate from the PC board, and also as a temperature sensor for assemblies.

Electrical characteristics

Part Number

Resistance 
(25℃)

B-Constant 
(25/50℃)

Operating Current for Sensor
(25℃)

Thermal Dissipation Constant
(25℃)

Thermal Time Constant
(25℃)

Limited
Applications

NXFT15XV302FEAB***

3kΩ

3936K

0.141mA

0.6mW/℃

3s

Consumer

NXFT15XH103FEAB***

10kΩ

3380K

0.077mA

0.6mW/℃

3s

Consumer

NXFT15XV103FEAB***

10kΩ

3936K

0.077mA

0.6mW/℃

3s

Consumer

NXFT15WF104FEAB***

100kΩ

4250K

0.024mA

0.6mW/℃

3s

Consumer

NXFS15XV302FEAB***

3kΩ

3936K

0.141mA

0.6mW/℃

3s

Automotive

NXFS15XH103FEAB***

10kΩ

3380K

0.077mA

0.6mW/℃

3s

Automotive

NXFS15XV103FEAB***

10kΩ

3936K

0.077mA

0.6mW/℃

3s

Automotive

NXFS15WF104FEAB***
100kΩ   4250K  0.024mA
0.6mW/℃
 3s
 Automotive
Operating Temperature Range:-40゚C to +125゚

Thermal response characteristics



External size



Width (sensor head) : 1.2 ± 0.4 mm
Length :25, 30, 40, 50 mm (4 types)

Site URL for the product Series
NXF Series
Operating Temperature Range:-40゚C to +125゚C
Operating Temperature Range:-40゚C to +125゚C

Murata in Brief

Murata Manufacturing Co., Ltd. is a worldwide leader in the design, manufacture and sale of ceramic-based passive electronic components & solutions, communication modules and power supply modules. Murata is committed to the development of advanced electronic materials and leading edge, multi-functional, high-density modules. The company has employees and manufacturing facilities throughout the world. For more information, visit Murata's website at www.murata.com