Variable inductors

Variable inductor products are coil products that allow the inductance to be easily varied by changing the position of the ferrite core in a threaded structure.
The interior is covered by a metal case that is magnetically shielded, while a resin molded structure protects the windings with a high degree of reliability.

Product Lineup

5CCEG
6.5×5.9×6.0(H) mm MAX.

Supported inductance range:0.05 to 2.7uH

Features

  • High reliability that conforms to automotive standards
  • Operating temperature range:
    -40°C to +85°C

Applications

  • Ideal for use as RF matching transformers for car tuners

FSDVA
5.8×5.8×5.5(H) mm MAX.

Supported inductance range:0.1 to 52 mH(1 to 7 mH for corner sensor applications)

Features

  • Resistant to mechanical stress
  • Operating temperature range:
    Up to 20 mH (-40°C to +105°C) 20 mH or more (-40°C to +85°C)
  • High reliability that conforms to automotive standards
  • Lead coplanarity guaranteed within 0.1 mm

Specifications

Surface mount variable coil

Swipe left or right to change screens View in landscape mode.
5CCEG series
Winding Connection
(Bottom View)
Part Number Test Frequency (MHz) Resonance Capacitor Range (pF) UnloadedQ Specifications Sheet
Internal connections #A1313AN-0001GGH=P3NRND Product Status 100 11.4 +3/-3% 72 +/-20% -
Replacement products
#A1313B-0029GGH=P3 Product Status
Open PDF file
Internal connections #A1313AN-0002GRG=P3NRND Product Status 100 11.4 +5/-2% 61 +/-20% -
Replacement products
#A1313B-0030GRG=P3 Product Status
Open PDF file
Internal connections #A1313AN-0003GRG=P3NRND Product Status 100 11.4 +2/-4% 54 +/-20% -
Replacement products
#A1313B-0031GRG=P3 Product Status
Open PDF file
Internal connections #A1313AN-0004GGH=P3NRND Product Status 100 11.7 +3/-3% 72 +/-20% -
Replacement products
#A1313B-0032GGH=P3 Product Status
Open PDF file
Swipe left or right to change screens View in landscape mode.
FSDVA series
Winding Connection
(Bottom View)
Part Number Test Frequency (kHz) Inductance Range (mH) UnloadedQ Specifications Sheet
N1342JC-0143UG=P3 Product Status 252 4.4 +3/-3% 25min Open PDF file
N1342LE-0144BQE=P3 Product Status 252 2.5 +5/-5% 25min Open PDF file