7BB-12-9

    1. Sound Components (Buzzer) 〉Piezoelectric Diaphragms
  • Production Start Date : 8/1/1988

Murata Icon X Appearance & Shape

Appearance | 7BB-12-9
Dimensions | 7BB-12-9

Murata Icon X Specifications

Resonance Frequency9.0kHz
Resonant Frequency Torelance±1.0kHz
Resonant Impedance(max.)1000Ω
Capacitance8nF
Torelance±30%
Measurement Condition of Capacitance[1kHz]
Plate Size12mm
Element Size9mm
Plate MaterialBrass
Drive TypeExternal Drive
EIAJ Part NumberPD-SU2-C12-90

Murata Icon X Features

1. Clear sound
2. Ultra thin and lightweight
3. No contacts: therefore, no noise and highly reliable
4. Low power consumption for voltage type

Murata Icon X Applications

Other Usage

Consumer/Industrial

Murata Icon X Packaging Information

Packaging Specifications Minimum Order Quantity

-

Bulk

5120