7BB-15-6

    1. Sound Components (Buzzer)Piezoelectric Diaphragms
  • Production Start Date : 1/1/1983

Murata Icon X Appearance & Shape

Appearance | 7BB-15-6
Dimensions | 7BB-15-6

Murata Icon X Specifications

Resonance Frequency6.0kHz
Resonant Frequency Torelance±1.0kHz
Resonant Impedance(max.)800Ω
Capacitance10nF
Torelance±30%
Measurement Condition of Capacitance[1kHz]
Plate Size15mm
Element Size10mm
Plate MaterialBrass
Drive TypeExternal Drive
EIAJ Part NumberPD-SU2-C15-60

Murata Icon X Features

1. Clear sound
2. Ultra thin and lightweight
3. No contacts: therefore, no noise and highly reliable
4. Low power consumption for voltage type

Murata Icon X Applications

Other Usage

Consumer/Industrial

Murata Icon X Packaging Information

Packaging Specifications Minimum Order Quantity

-

Bulk

8000