1. Product SearchSound Components (Buzzer)Piezoelectric Diaphragms7BB-20-6L0

7BB-20-6L0

  • Production Start Date : 12/1/1978
  • Last Time Buy Date : 3/31/2026
  • Date of Discontinuation : 9/30/2026

Murata Icon X Applications

Unsuitable Applications

Please be sure to read and comply with these "Precautions for use."

Specific Applications

Consumer equipment,Industrial Equipment

Please refer to Our Website and specifications, etc. for information about the performance, functions, quality, management, and safety required for the above applications, and use Products after confirming the performance and reliability of the actual Product.

Appearance & Shape

Murata Icon X Specifications

Resonance Frequency 6.3kHz
Resonant Frequency Torelance ±0.6kHz
Resonant Impedance (R1) 1000Ω
Capacitance 10nF
Capacitance Tolerance ±30%
Measurement Condition of Capacitance [1kHz]
Operating Temperature Range -20℃ to 70℃
Storage Temperature Range -30℃ to 80℃
Shape With lead wire
Plate Size 20mm
Element Size 14mm
Plate Material Brass
Specification of Lead Wire AWG32
Lead Length 50mm
Drive Type External Drive
EIAJ Part Number PD-SU2-C20-63
Mass 844mg

Murata Icon X Features

1. Clear sound
2. Ultra thin and lightweight
3. No contacts: therefore, no noise and highly reliable
4. Low power consumption for voltage type

Murata Icon X Packaging Information

Packaging Specifications Standard Packing Quantity
- Bulk 600

Download a PDF file of this page