7BB-41-2L0

    1. Sound Components (Buzzer)Piezoelectric Diaphragms
  • Production Start Date : 10/1/1979

Murata Icon X Appearance & Shape

Appearance | 7BB-41-2L0
Dimensions | 7BB-41-2L0

Murata Icon X Specifications

Resonance Frequency2.2kHz
Resonant Frequency Torelance±0.3kHz
Resonant Impedance(max.)300Ω
Capacitance30nF
Capacitance Tolerance±30%
Measurement Condition of Capacitance[1kHz]
ShapeLead
Plate Size41mm
Element Size25mm
Plate MaterialBrass
Specification of Lead Wirewith Lead wire:AWG32
Lead Length50mm
Drive TypeExternal Drive
EIAJ Part NumberPD-SU2-C41-22

Murata Icon X Features

1. Clear sound
2. Ultra thin and lightweight
3. No contacts: therefore, no noise and highly reliable
4. Low power consumption for voltage type

Murata Icon X Applications

Other Usage

Consumer/Industrial

Murata Icon X Packaging Information

Packaging Specifications Minimum Order Quantity

-

Bulk

250