7NB-31R2-1

    1. Sound Components (Buzzer)Piezoelectric Diaphragms
  • Production Start Date : 3/1/1988

Murata Icon X Appearance & Shape

Appearance | 7NB-31R2-1
Dimensions | 7NB-31R2-1

Murata Icon X Specifications

Resonance Frequency1.3kHz
Resonant Frequency Torelance±0.5kHz
Resonant Impedance(max.)300Ω
Capacitance40nF
Capacitance Tolerance±30%
Measurement Condition of Capacitance[120Hz]
Plate Size31.2mm
Element Size19.7mm
Plate MaterialNickel Alloy
Drive TypeExternal Drive
EIAJ Part NumberPD-SU2-C31-13

Murata Icon X Features

1. Clear sound
2. Ultra thin and lightweight
3. No contacts: therefore, no noise and highly reliable
4. Low power consumption for voltage type

Murata Icon X Applications

Other Usage

Consumer/Industrial

Murata Icon X Packaging Information

Packaging Specifications Minimum Order Quantity

-

Bulk

3000