7SB-34R7-3C

    1. Sound Components (Buzzer)Piezoelectric Diaphragms
  • Production Start Date : 2/1/1979

Murata Icon X Appearance & Shape

Appearance | 7SB-34R7-3C
Dimensions | 7SB-34R7-3C

Murata Icon X Specifications

Resonance Frequency3.1kHz
Resonant Frequency Torelance±0.3kHz
Resonant Impedance(max.)150Ω
Capacitance24nF
Torelance±30%
Measurement Condition of Capacitance[1kHz]
Plate Size34.7mm
Element Size25mm
Plate MaterialSUS
Drive TypeSelf Drive
EIAJ Part NumberPD-SU3-C35-31

Murata Icon X Features

1. Clear sound
2. Ultra thin and lightweight
3. No contacts: therefore, no noise and highly reliable
4. Low power consumption for voltage type

Murata Icon X Applications

Other Usage

Consumer/Industrial

Murata Icon X Packaging Information

Packaging Specifications Minimum Order Quantity

-

Bulk

800