1. Product SearchNoise Suppression Products/EMI Suppression FiltersFerrite Beads/Inductor type filtersBLA2ABD102SN4#

BLA2ABD102SN4#

“#” at the end indicates the package specification code.

< List of part numbers with package codes >
BLA2ABD102SN4B BLA2ABD102SN4D BLA2ABD102SN4J

Murata Icon X Applications

Unsuitable Applications

Please be sure to read and comply with these "Precautions for use."

Specific Applications

Consumer equipment,Medical equipment [GHTF A/B/C] except for implant & surgery & auto injector,Industrial equipment except for transportation & facility & energy equipment

Please refer to Our Website and specifications, etc. for information about the performance, functions, quality, management, and safety required for the above applications, and use Products after confirming the performance and reliability of the actual Product.

Recommended Applications

Consumer equipment

Appearance & Shape

Murata Icon X Specifications

Shape SMD
Size Code (in inch) 0804
Length 2.0mm
Length Tolerance ±0.2mm
Width 1.0mm
Width Tolerance ±0.2mm
Thickness 0.5mm
Thickness Tolerance ±0.1mm
Operating Temperature Range -55℃ to 125℃
Mass(typ.) 0.005g
Number of Circuit 4
Rated Current (at 85℃) 50mA
Rated Current (at 125℃) 50mA
DC Resistance(max.)
Impedance (at 100MHz) 1000Ω
Impedance (at 100MHz) Tolerance ±25%
Size Code (in mm) 2010

Murata Icon X Features

1. BLA2AA/2AB series has 4 circuits in 2.0x1.0mm body
    with 0.5mm pitch.
2. Provides attenuation across a broad frequency range.
    Two types of impedance characteristics are
    available, one is for general signal line and the
    other is for high speed signal line.
3. Original inner electrode structure enables extra
    low crosstalk.
4. The nickel barrier structure of the external
    electrodes provides excellent solder heat
    resistance.

Applications
Notebook size PCs, PDAs and other compact size digital
equipment

Murata Icon X Packaging Information

Packaging Specifications Standard Packing Quantity
B Bulk(Bag) 1000
D 180mm Paper Tape 10000
J 330mm Paper Tape 50000

Download a PDF file of this page