BLA2ABD471SN4#

    1. Noise Suppression Products/EMI Suppression FiltersEMI Suppression FiltersFerrite Beads/Frequency Specified Filters
< List of part numbers with package codes >
BLA2ABD471SN4BBLA2ABD471SN4DBLA2ABD471SN4J

Murata Icon X Appearance & Shape

Appearance | BLA2ABD471SN4(BLA2ABD471SN4B,BLA2ABD471SN4D,BLA2ABD471SN4J)
Dimensions | BLA2ABD471SN4(BLA2ABD471SN4B,BLA2ABD471SN4D,BLA2ABD471SN4J)

Murata Icon X Specifications

ShapeSMD
Size Code (in mm)2010
Size Code (in inch)0804
Length2.0mm
Length Tolerance±0.2mm
Width1.0mm
Width Tolerance±0.2mm
Thickness0.5mm
Thickness Tolerance±0.1mm
Impedance (at 100MHz)470Ω
Impedance (at 100MHz) Tolerance±25%
Rated Current (at 85℃)100mA
Rated Current (at 125℃)100mA
DC Resistance(max.)0.65Ω
Operating Temperature Range-55℃ to 125℃
Mass(typ.)0.005g
Number of Circuit4

Murata Icon X Features

1. BLA2AA/2AB series has 4 circuits in 2.0x1.0mm body
    with 0.5mm pitch.
2. Provides attenuation across a broad frequency range.
    Two types of impedance characteristics are
    available, one is for general signal line and the
    other is for high speed signal line.
3. Original inner electrode structure enables extra
    low crosstalk.
4. The nickel barrier structure of the external
    electrodes provides excellent solder heat
    resistance.

Applications
Notebook size PCs, PDAs and other compact size digital
equipment

Murata Icon X Applications

Other Usage

For general

Murata Icon X Packaging Information

Packaging Specifications Minimum Order Quantity

B

Bulk(Bag)

1000

D

180mm Paper Tape

10000

J

330mm Paper Tape

50000