BNX012H01

    1. Noise Suppression Products/EMI Suppression Filters 〉EMI Suppression Filters 〉Block Type

Murata Icon X Appearance & Shape

Appearance
Dimensions

Murata Icon X Specifications

ShapeLead
Length12.0mm
Length Tolerance±0.2mm
Width11.0mm
Width Tolerance±0.2mm
Thickness8.0mm
Thickness Tolerance±0.5mm
Rated Current15.0A
Operating Temperature Range-55℃ to 125℃
Mass(typ.)2.0g
Rated Voltage50Vdc
Withstanding Voltage125Vdc
Insulation Resistance(max.)500MΩ
Insertion Loss1MHz to 1GHz:40dB min. (Line impedance=50Ω)

Murata Icon X Features

BNX012H series is noise suppression filter and ESD
surge protection filter for Automotive.
Suitable for the power supply circuits which is large
current and wide frequency range.

Features
1. Large rated current(15A) and Low DC Resistance
    (0.8m ohm-Typ.)
2. High insertion loss characteristic over a wide
    frequency range of 1MHz to 1GHz.
3. Low profile (height: 8.0mm except lead terminal)

Applications
Noise suppression and ESD surge protection for power
lines such as ECU, DC-DC Converters , and Inverter
circuits.

Murata Icon X Applications

Automotive Usage

Powertrain/Safety

Murata Icon X Packaging Information

Packaging Specifications Minimum Order Quantity

-

Box

150