BNX016-01

    1. Noise Suppression Products/EMI Suppression Filters 〉EMI Suppression Filters 〉Block Type

Murata Icon X Appearance & Shape

Appearance
Dimensions

Murata Icon X Specifications

ShapeLead
Length12.0mm
Length Tolerance±0.2mm
Width11.0mm
Width Tolerance±0.2mm
Thickness8.0mm
Thickness Tolerance±0.5mm
Rated Current15.0A
Operating Temperature Range-40℃ to 125℃
Mass(typ.)2.0g
Rated Voltage25Vdc
Withstanding Voltage62.5Vdc
Insulation Resistance(max.)50MΩ
Insertion Loss100kHz to 1GHz:40dB min. (Line impedance=50Ω)

Murata Icon X Features

The block type "EMIFIL" BNX010 series is high
performance and BNX series provide excellent noise
suppression on DC power lines.

Features
1. High insertion loss characteristic over a wide
    frequency band range.
      1MHz to 1GHz: 40dB min (BNX012)
    100kHz to 1GHz: 40dB min (BNX016)
2. Large rated current (15A) and Low Rdc
    (0.8m ohm-typ.)
3. Low profile (height: 8.0mm except lead terminal)
4. Effective for impulse noise such as electrostatic
    discharge or spike noise.

Applications
1. Displays (PDP/LCD-TV)
2. Digital AV equipment
3. Amusement equipment
4. PC peripheral equipment
5. Industry equipment

Murata Icon X Applications

Other Usage

For general

Murata Icon X Packaging Information

Packaging Specifications Minimum Order Quantity

-

Box

150