CES202G53DCB000

    1. Isolators

Murata Icon X Appearance & Shape

Appearance | CES202G53DCB000
Dimensions | CES202G53DCB000

Murata Icon X Specifications

Length_Width (size)3.2x2.5mm
Thickness1.2mm
Center Frequency2535.0MHz
Bandwidth(BW)70.0MHz
Operating Temperature Range-35.0℃ to 85.0℃

Murata Icon X Applications

Limited Usage

UMTS BAND 7